Online Catalogue


Request
Print
Search
°C / mm / kg

Product Selection:

Please click here!
EEZ360x85-Ø270

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
14.17 Inch
Width of tyre
3.35 Inch
Axle hole
10.63 Inch
Load capacity
2425 LBS
 
Please click here!
FTP360x100-Ø40 NL120

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
14.17 Inch
Width of tyre
3.94 Inch
Axle hole
1.57 Inch
Length of hub
4.72 Inch
Load capacity
6615 LBS
 
Please click here!
FTP360x80-Ø40 NL90

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
14.17 Inch
Width of tyre
3.15 Inch
Axle hole
1.57 Inch
Length of hub
3.54 Inch
Load capacity
5290 LBS
 
Please click here!
FVP360x60-Ø30

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
14.17 Inch
Width of tyre
2.36 Inch
Axle hole
1.18 Inch
Length of hub
2.56 Inch
Load capacity
1655 LBS
 
Please click here!
FVP360x85-Ø35

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
14.17 Inch
Width of tyre
3.35 Inch
Axle hole
1.38 Inch
Length of hub
3.54 Inch
Load capacity
2315 LBS
 
Please click here!
STP360x100-Ø40 NL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
14.17 Inch
Width of tyre
3.94 Inch
Axle hole
1.57 Inch
Length of hub
4.72 Inch
Load capacity
6615 LBS
 
Please click here!
SVP360x170-Ø50

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
14.17 Inch
Width of tyre
6.69 Inch
Axle hole
1.97 Inch
Length of hub
7.09 Inch
Load capacity
4850 LBS