Online Catalogue


Request
Print
Search
°C / mm / kg

Product Selection:

Please click here!
2370DIK075P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, bolt hole

Wheel diameter
2.95 Inch
Width of tyre
0.98 Inch
Bolt hole
0.41 Inch
Offset
1.18 Inch
Overall height
3.94 Inch
Load capacity
120 LBS
 
Please click here!
2370PJP075P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, bolt hole

Wheel diameter
2.95 Inch
Width of tyre
0.98 Inch
Bolt hole
0.41 Inch
Offset
1.18 Inch
Overall height
3.94 Inch
Load capacity
165 LBS