Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
DPP400x100-Ø20 NL75 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DPP400x100-Ø20 NL88 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
DPP400x100-Ø25 NL75 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DPP400x100-Ø25 NL88 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
DPR400x100-Ø20 NL75 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DPR400x100-Ø20 NL88 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
DPR400x100-Ø25 NL75 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DPR400x100-Ø25 NL88 2PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
DQP400x100-Ø20 NL75 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DQP400x100-Ø20 NL88 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
DQP400x100-Ø25 NL75 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DQP400x100-Ø25 NL88 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
DQR400x100-Ø20 NL75 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DQR400x100-Ø20 NL88 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
DQR400x100-Ø25 NL75 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
DQR400x100-Ø25 NL88 4PR

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
EEZ400x65-Ø305

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
400 mm
Width of tyre
65 mm
Axle hole
305 mm
Load capacity
900 kg
 
Please click here!
FTP400x100-Ø40 NL120

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
120 mm
Load capacity
3200 kg
 
Please click here!
FTP400x80-Ø40 NL90

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
400 mm
Width of tyre
80 mm
Axle hole
40 mm
Length of hub
90 mm
Load capacity
2500 kg
 
Please click here!
FVP400x65-Ø35

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
400 mm
Width of tyre
65 mm
Axle hole
35 mm
Length of hub
75 mm
Load capacity
900 kg
 
Please click here!
PPO400x100-Ø20 NL75 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PPO400x100-Ø20 NL88 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PPO400x100-Ø25 NL75 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PPO400x100-Ø25 NL88 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PPR400x100-Ø20 NL75 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PPR400x100-Ø20 NL88 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PPR400x100-Ø25 NL75 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PPR400x100-Ø25 NL88 2PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, rip profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PQO400x100-Ø20 NL75 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PQO400x100-Ø20 NL88 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PQO400x100-Ø25 NL75 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PQO400x100-Ø25 NL88 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, plain bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PQR400x100-Ø20 NL75 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PQR400x100-Ø20 NL88 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
20 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PQR400x100-Ø25 NL75 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
75 mm
Load capacity
250 kg
 
Please click here!
PQR400x100-Ø25 NL88 4PR

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
25 mm
Length of hub
88 mm
Load capacity
250 kg
 
Please click here!
PVL400x75-Ø25

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing with metal bushing

Wheel diameter
400 mm
Width of tyre
75 mm
Axle hole
25 mm
Length of hub
74 mm
Load capacity
450 kg
 
Please click here!
STP400x100-Ø40 NL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
400 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
120 mm
Load capacity
3200 kg
 
Please click here!
SVP400x130-Ø50

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing