Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
TOP175x50-Ø20

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Wheel diameter
175 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 kg