Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2476DIK100R26-28S45

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
38 mm
Overall height
138 mm
Load capacity
80 kg
 
Please click here!
2476DYK100R26-28S45

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
38 mm
Overall height
138 mm
Load capacity
80 kg
 
Please click here!
2476PJO100R26-28S45

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
38 mm
Overall height
138 mm
Load capacity
80 kg
 
Please click here!
2476PJO100R36-32S30

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, stem with cam hole for profile bars, short version

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
38 mm
Overall height
138 mm
Load capacity
80 kg
 
Please click here!
2476PJP100R26-28S45

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
38 mm
Overall height
138 mm
Load capacity
100 kg
 
Please click here!
2476PJP100R36-32S30

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, stem with cam hole for profile bars, short version

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
38 mm
Overall height
138 mm
Load capacity
100 kg
 
Please click here!
2476YGO100R26-28S45

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
38 mm
Overall height
138 mm
Load capacity
80 kg
 
Please click here!
2476YGO100R36-32S30

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, stem with cam hole for profile bars, short version

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
38 mm
Overall height
138 mm
Load capacity
80 kg
 
Please click here!
2946UAP100R26-28S45

Swivel castor with central lock, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
60 mm
Bolt length
28 mm
Offset
31 mm
Overall height
129 mm
Load capacity
125 kg
 
Please click here!
2946UAP100R36-32S30

Swivel castor with central lock, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stem with cam hole for profile bars, short version

Wheel diameter
100 mm
Width of tyre
60 mm
Bolt length
32 mm
Offset
31 mm
Overall height
129 mm
Load capacity
125 kg
 
Please click here!
2946XSX100R26-28S45

Swivel castor with central lock, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
60 mm
Bolt length
28 mm
Offset
31 mm
Overall height
129 mm
Load capacity
125 kg
 
Please click here!
2946XSX100R36-32S30

Swivel castor with central lock, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., stem with cam hole for profile bars, short version

Wheel diameter
100 mm
Width of tyre
60 mm
Bolt length
32 mm
Offset
31 mm
Overall height
129 mm
Load capacity
125 kg
 
Please click here!
5446PJP100R26-28S45
DECORA

Swivel castor with central lock, housing made of Polyamide, precision ball bearing in swivel head, with integrated threadguards, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, stem with cam hole for profile bars

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
38 mm
Overall height
139 mm
Load capacity
100 kg
 
Please click here!
5446PJP100R36-32S30
DECORA

Swivel castor with central lock, housing made of Polyamide, precision ball bearing in swivel head, with integrated threadguards, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, stem with cam hole for profile bars, short version

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
38 mm
Overall height
139 mm
Load capacity
100 kg