Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2478DIK075P60

Fixed castor, Fork made of pressed steel, zinc-chromatised, Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
67 x 60 mm
Overall height
100 mm
Load capacity
55 kg
 
Please click here!
2478DYK075P60

Fixed castor, Fork made of pressed steel, zinc-chromatised, Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
67 x 60 mm
Overall height
100 mm
Load capacity
55 kg
 
Please click here!
2478PJO075P60

Fixed castor, Fork made of pressed steel, zinc-chromatised, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
67 x 60 mm
Overall height
100 mm
Load capacity
75 kg
 
Please click here!
2478PJP075P60

Fixed castor, Fork made of pressed steel, zinc-chromatised, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
67 x 60 mm
Overall height
100 mm
Load capacity
75 kg
 
Please click here!
2478YGO075P60

Fixed castor, Fork made of pressed steel, zinc-chromatised, Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
67 x 60 mm
Overall height
100 mm
Load capacity
75 kg