Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
7478PJE080P60-65x50

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless, plate fitting

Wheel diameter
80 mm
Width of tyre
22 mm
Size of plate
65 x 54 mm
Overall height
109 mm
Load capacity
50 kg
 
Please click here!
7478PJH080P60-65x50

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Wheel diameter
80 mm
Width of tyre
22 mm
Size of plate
65 x 54 mm
Overall height
109 mm
Load capacity
50 kg
 
Please click here!
8478BOO080P62

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel made of heat resisting synthetic material, plain bearing, plate fitting

Wheel diameter
80 mm
Width of tyre
35 mm
Size of plate
105 x 85 mm
Overall height
108 mm
Load capacity
100 kg
 
Please click here!
8478UOO080P62

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
80 mm
Width of tyre
30 mm
Size of plate
105 x 85 mm
Overall height
108 mm
Load capacity
100 kg