Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3478POJ108P62

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polypropylene, with threadguard, roller bearing, plate fitting

Wheel diameter
108 mm
Width of tyre
36 mm
Size of plate
103 x 85 mm
Overall height
132 mm
Load capacity
150 kg