Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3430POO065P60-95x70

Swivel castor, housing made of pressed steel, zinc-chromatised, single ball race swivel head, axle riveted.

Wheel centre made of Polypropylene, plain bearing, plate fitting

Wheel diameter
65 mm
Width of tyre
30 mm
Size of plate
95 x 70 mm
Offset
22 mm
Overall height
83 mm
Load capacity
120 kg