Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9950STP500P68

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
500 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Offset
130 mm
Overall height
610 mm
Load capacity
6000 kg