Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9250FTP400P66

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
400 mm
Width of tyre
100 mm
Size of plate
250 x 200 mm
Offset
115 mm
Overall height
470 mm
Load capacity
3200 kg
 
Please click here!
9250STP400P66

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
400 mm
Width of tyre
100 mm
Size of plate
250 x 200 mm
Offset
115 mm
Overall height
470 mm
Load capacity
3200 kg
 
Please click here!
9950FTP400P68

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
400 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Offset
105 mm
Overall height
510 mm
Load capacity
5000 kg