Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9958FTP360P68

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
360 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Overall height
490 mm
Load capacity
4800 kg