Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9950FTP360P68

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
360 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Offset
105 mm
Overall height
490 mm
Load capacity
4800 kg