Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9680ETP080P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing., plate fitting

Wheel diameter
80 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
41 mm
Overall height
135 mm
Load capacity
500 kg