Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9680FTP100P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
41 mm
Overall height
145 mm
Load capacity
450 kg
 
Please click here!
9680ITP100P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
41 mm
Overall height
145 mm
Load capacity
400 kg
 
Please click here!
9680TOO100P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
41 mm
Overall height
145 mm
Load capacity
600 kg
 
Please click here!
9680TOP100P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
41 mm
Overall height
145 mm
Load capacity
600 kg
 
Please click here!
9950FTP100P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
40 mm
Overall height
180 mm
Load capacity
900 kg
 
Please click here!
9950TOP100P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
40 mm
Overall height
180 mm
Load capacity
1200 kg