Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9651FTP150P63 NL50

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9651FTP150P63 NL60

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9651ITP150P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9651TOO150P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9651TOP150P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9652FTP150P63 NL50

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9652FTP150P63 NL60

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9652ITP150P63

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9652TOO150P63

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9652TOP150P63

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9681FTP150P63 NL50

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
700 kg
 
Please click here!
9681FTP150P63 NL60

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
810 kg
 
Please click here!
9681ITP150P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9681TOO150P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9681TOP150P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9682FTP150P63 NL50

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
700 kg
 
Please click here!
9682FTP150P63 NL60

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
810 kg
 
Please click here!
9682ITP150P63

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9682TOO150P63

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9682TOP150P63

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg