Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9688FTP150P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
700 kg
 
Please click here!
9688FTP150P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9688FTP150P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
810 kg
 
Please click here!
9688FTP150P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9688ITP150P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9688ITP150P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9688TOO150P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9688TOO150P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9688TOP150P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9688TOP150P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9958FTP150P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
230 mm
Load capacity
1400 kg
 
Please click here!
9958TOP150P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
230 mm
Load capacity
1600 kg