Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
4688IEP250P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
292 mm
Load capacity
450 kg
 
Please click here!
4688ITP250P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4688ITP250P63 SH80

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4688UOO250P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4688UOP250P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
9258FTP250P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Overall height
325 mm
Load capacity
2200 kg
 
Please click here!
9258STP250P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Overall height
325 mm
Load capacity
2200 kg
 
Please click here!
9688FTP250P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1200 kg
 
Please click here!
9688FTP250P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1200 kg
 
Please click here!
9688FTP250P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1200 kg
 
Please click here!
9688FTP250P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1400 kg
 
Please click here!
9688FTP250P64

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Overall height
305 mm
Load capacity
1700 kg
 
Please click here!
9688FTP250P64 NL80

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Overall height
305 mm
Load capacity
1700 kg
 
Please click here!
9688FTP250P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Overall height
305 mm
Load capacity
1700 kg
 
Please click here!
9688FVP250P64

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Overall height
305 mm
Load capacity
675 kg
 
Please click here!
9688IEP250P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
450 kg
 
Please click here!
9688ITP250P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1000 kg
 
Please click here!
9688ITP250P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1000 kg
 
Please click here!
9688TOO250P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9688TOO250P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9688TOP250P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9688TOP250P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9958FTP250P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
325 mm
Load capacity
2200 kg
 
Please click here!
9958FTP250P68

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Overall height
365 mm
Load capacity
3600 kg
 
Please click here!
9958TOP250P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
325 mm
Load capacity
2200 kg