Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9651FTP300P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
90 mm
Overall height
355 mm
Load capacity
1400 kg
 
Please click here!
9651FTP300P64

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
87 mm
Overall height
355 mm
Load capacity
1600 kg
 
Please click here!
9651FTP300P65

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Offset
87 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9652FTP300P63

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
90 mm
Overall height
355 mm
Load capacity
1400 kg
 
Please click here!
9652FTP300P64

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
87 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9652FTP300P65

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Offset
87 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9681FTP300P64

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
87 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9681FVP300P64

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
85 mm
Size of plate
175 x 140 mm
Offset
70 mm
Overall height
355 mm
Load capacity
800 kg
 
Please click here!
9682FTP300P64 NL80

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
70 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9682FVP300P64

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
85 mm
Size of plate
175 x 140 mm
Offset
70 mm
Overall height
355 mm
Load capacity
800 kg