Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3641IEP200P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3641ITP200P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3641ITP200P63 SH80

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3641UEP200P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3641UER200P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3641UOO200P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3641UOP200P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3642IEP200P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3642ITP200P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3642ITP200P63 SH80

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3642UEP200P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3642UER200P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3642UOO200P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3642UOP200P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
4681IEP200P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
400 kg
 
Please click here!
4681ITP200P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4681ITP200P63 SH80

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
700 kg
 
Please click here!
4681UOO200P63 600kg

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
600 kg
 
Please click here!
4681UOO200P63 800kg

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4681UOP200P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4687IEP200P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
400 kg
 
Please click here!
4687ITP200P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4687ITP200P63 SH80

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
700 kg
 
Please click here!
4687UOO200P63 600kg

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
600 kg
 
Please click here!
4687UOO200P63 800kg

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4687UOP200P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
9651FTP200P63 NL50

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9651FTP200P63 NL60

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1200 kg
 
Please click here!
9651FTP200P64

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
62 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9651FTP200P65

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Offset
62 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9651ITP200P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
800 kg
 
Please click here!
9651TOO200P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9651TOP200P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9652FTP200P63 NL50

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
66 mm
Overall height
245 mm
Load capacity
1000 kg