Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
MOP075x60-Ø20 NL60

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
75 mm
Width of tyre
60 mm
Axle hole
20 mm
Length of hub
60 mm
 
Please click here!
POO075x25-Ø8

Wheel centre made of Polypropylene, plain bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
26.5 mm
Load capacity
50 kg
 
Please click here!
WOO075x25-Ø8

Wheel made of heat resisting synthetic material, plain bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
26.5 mm
Load capacity
50 kg