Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
BOG080x35-Ø12

Wheel made of heat resisting synthetic material, self-lubricating bushing

Wheel diameter
80 mm
Width of tyre
35 mm
Axle hole
12 mm
Length of hub
40 mm
Load capacity
100 kg
 
Please click here!
POO080x34-Ø12

Wheel centre made of Polypropylene, plain bearing

Wheel diameter
80 mm
Width of tyre
34 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
125 kg
 
Please click here!
POR080x34-Ø12

Wheel centre made Polypropylene, roller bearing

Wheel diameter
80 mm
Width of tyre
34 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
125 kg
 
Please click here!
RK.TOP080x60-Ø47x12

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
60 mm

Ø47x12 mm
Load capacity
600 kg
 
Please click here!
RK.TOP080x70-Ø47x12

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
70 mm

Ø47x12 mm
Load capacity
650 kg
 
Please click here!
RK.TOP080x74-Ø47x12

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
74 mm

Ø47x12 mm
Load capacity
700 kg
 
Please click here!
RK.TOP082x54-Ø47x14

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
54 mm

Ø47x14 mm
Load capacity
600 kg
 
Please click here!
RK.TOP082x66-Ø47x14

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
66 mm

Ø47x14 mm
Load capacity
680 kg
 
Please click here!
TOP080x60-Ø25 NL60

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
60 mm
Axle hole
25 mm
Length of hub
80 mm
Load capacity
700 kg
 
Please click here!
TOP080x70-Ø20 NL76

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
70 mm
Axle hole
20 mm
Length of hub
76 mm

Ø47x12 mm
Load capacity
700 kg
 
Please click here!
TOP080x74-Ø20 NL80

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Wheel diameter
80 mm
Width of tyre
74 mm
Axle hole
20 mm
Length of hub
80 mm
Load capacity
700 kg
 
Please click here!
UOO080x34-Ø12

Wheel centre made of Polyamide, plain bearing

Wheel diameter
80 mm
Width of tyre
34 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
200 kg