Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
EEZ250x60-Ø190

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
190 mm
Load capacity
525 kg
 
Please click here!
EEZ250x80-Ø170

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
170 mm
Load capacity
680 kg
 
Please click here!
FTB250x100-Ø40 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
80 mm
Load capacity
2000 kg
 
Please click here!
FTB250x100-Ø50 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
100 mm
Axle hole
50 mm
Length of hub
80 mm
Load capacity
2000 kg
 
Please click here!
FTB250x60-Ø20 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1400 kg
 
Please click here!
FTB250x60-Ø25 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1400 kg
 
Please click here!
FTB250x60-Ø30 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1400 kg
 
Please click here!
FTB250x60-Ø35 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
35 mm
Length of hub
60 mm
Load capacity
1400 kg
 
Please click here!
FTB250x60-Ø40 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
40 mm
Length of hub
60 mm
Load capacity
1400 kg
 
Please click here!
FTB250x80-Ø40 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
40 mm
Length of hub
80 mm
Load capacity
1600 kg
 
Please click here!
FTB250x80-Ø50 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
50 mm
Length of hub
80 mm
Load capacity
1600 kg
 
Please click here!
FTF250x105-Ø80-5xØ16

Drive wheel, wheel centre made of cast iron, painted, tread made Polyurethane, casted

Wheel diameter
250 mm
Width of tyre
105 mm
 
Please click here!
FTF250x75-Ø80-4xØ15

Drive wheel, wheel centre made of cast iron, painted, tread made Polyurethane, casted

Wheel diameter
250 mm
Width of tyre
75 mm
 
Please click here!
FTF250x80-Ø80-4xØ15

Drive wheel, wheel centre made of cast iron, painted, tread made Polyurethane, casted

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
80 mm
 
Please click here!
FTF250x82-Ø80-5xØ20

Drive wheel, wheel centre made of cast iron, painted, tread made Polyurethane, casted

Wheel diameter
250 mm
Width of tyre
82 mm
Axle hole
80 mm
 
Please click here!
FTF250x82-Ø80-5xØ20

Drive wheel, wheel centre made of cast iron, painted, tread made Polyurethane, casted

Wheel diameter
250 mm
Width of tyre
82 mm
Axle hole
80 mm
 
Please click here!
FTP250x100-Ø35 NL120

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
100 mm
Axle hole
35 mm
Length of hub
120 mm
Load capacity
2200 kg
 
Please click here!
FTP250x50-Ø20 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1200 kg
 
Please click here!
FTP250x50-Ø25 NL60*

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1200 kg
 
Please click here!
FTP250x50-Ø25 NL62

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
62 mm
Load capacity
1200 kg
 
Please click here!
FTP250x50-Ø30 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1200 kg
 
Please click here!
FTP250x60-Ø25 NL62

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
25 mm
Length of hub
62 mm
Load capacity
1400 kg
 
Please click here!
FTP250x60-Ø30 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1400 kg
 
Please click here!
FTP250x80-Ø25 NL90

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
25 mm
Length of hub
90 mm
Load capacity
1800 kg
 
Please click here!
FTP250x80-Ø30 NL92

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
30 mm
Length of hub
90 mm
Load capacity
1800 kg
 
Please click here!
FVP250x80-Ø25

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
250 mm
Width of tyre
80 mm
Axle hole
25 mm
Length of hub
90 mm
Load capacity
675 kg
 
Please click here!
IEP250x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
450 kg
 
Please click here!
IEP250x50-Ø25

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
450 kg
 
Please click here!
ITP250x50-Ø25 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
ITP250x50-Ø25-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
62 mm
Load capacity
800 kg
 
Please click here!
ITP250x50-Ø30 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
ITP250x50-Ø30-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP250x60-Ø30 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
PVO250x50-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
250 kg
 
Please click here!
PVR250x50-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
250 kg
 
Please click here!
PVR250x50-Ø25

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
58 mm
Load capacity
250 kg
 
Please click here!
PVR250x60-Ø25

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
250 mm
Width of tyre
60 mm
Axle hole
25 mm
Length of hub
74 mm
Load capacity
295 kg
 
Please click here!
SFP250x50-Ø20

Wheel centre made of pressed steel, welded and painted, tread made of vulcanized grey elastic-tyre, precision ball bearing

Wheel diameter
250 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
600 kg
 
Please click here!
STP250x100-Ø35 NL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
250 mm
Width of tyre
100 mm
Axle hole
35 mm
Length of hub
120 mm
Load capacity
2200 kg