Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
DIR160x40-Ø20

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
135 kg
 
Please click here!
DVR160x40-Ø20

Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
135 kg
 
Please click here!
DYR160x40-Ø20

Wheel centre made of pressed steel, Tread: solid rubber, black, electric conductive, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
135 kg
 
Please click here!
FTB160x50-Ø20 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
770 kg
 
Please click here!
FTB160x50-Ø25 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
770 kg
 
Please click here!
FTB160x50-Ø30 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
770 kg
 
Please click here!
FTB160x60-Ø17 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
160 mm
Width of tyre
60 mm
Axle hole
17 mm
Length of hub
60 mm
Load capacity
860 kg
 
Please click here!
FTB160x60-Ø20 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
160 mm
Width of tyre
60 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
860 kg
 
Please click here!
FTB160x60-Ø25 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
160 mm
Width of tyre
60 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
860 kg
 
Please click here!
FTB160x60-Ø30 H7

Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885

Wheel diameter
160 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
860 kg
 
Please click here!
FTP160x50-Ø20 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
750 kg
 
Please click here!
FTP160x50-Ø25 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
750 kg
 
Please click here!
FTP160x60-Ø20 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
60 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
850 kg
 
Please click here!
FTP160x60-Ø25 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
60 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
850 kg
 
Please click here!
IEP160x40-Ø15

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
15 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
IEP160x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
350 kg
 
Please click here!
IEP160x50-Ø25

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
350 kg
 
Please click here!
IFP160x50-Ø20

Wheel centre made of Aluminium, Tread: elastic-tyre, non-marking, vulcanized, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
350 kg
 
Please click here!
IFP160x50-Ø25

Wheel centre made of Aluminium, Tread: elastic-tyre, non-marking, vulcanized, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
350 kg
 
Please click here!
ITP160x50-Ø20 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP160x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP160x50-Ø20-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
550 kg
 
Please click here!
ITP160x50-Ø25 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP160x50-Ø25 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
ITP160x50-Ø25-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
550 kg
 
Please click here!
PIR160x40-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
135 kg
 
Please click here!
PJO160x40-Ø20

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
200 kg
 
Please click here!
PJR160x40-Ø20

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
200 kg
 
Please click here!
PVO160x40-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
135 kg
 
Please click here!
PVR160x40-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
135 kg
 
Please click here!
SFP160x50-Ø20

Wheel centre made of pressed steel, welded and painted, tread made of vulcanized grey elastic-tyre, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
UAD160x40-Ø20 P6

Wheel centre made of Polyamide, Tread: Polyurethane, purple, roller bearing, stainless

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
400 kg
 
Please click here!
UAP160x40-Ø20-P7

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
UAP160x40-Ø25-P7

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
400 kg
 
Please click here!
UAP160x50-Ø20 P7

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
600 kg
 
Please click here!
UAR160x40-Ø20 P5

Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
400 kg
 
Please click here!
UEP160x46-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Wheel diameter
160 mm
Width of tyre
46 mm
Axle hole
12 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
UEP160x46-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Wheel diameter
160 mm
Width of tyre
46 mm
Axle hole
12 mm
Length of hub
60 mm
Load capacity
300 kg
 
Please click here!
UEP160x46-Ø20

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Wheel diameter
160 mm