Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
MOP160x50-Ø30

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
2250 kg
 
Please click here!
TOO160x50-Ø20

Wheel centre made of Polyamide, heavy duty, plain bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
850 kg
 
Please click here!
TOP160x50-Ø20

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Wheel diameter
160 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
850 kg
 
Please click here!
UOO160x40-Ø20

Wheel centre made of Polyamide, plain bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
500 kg
 
Please click here!
UOR160x40-Ø20

Wheel centre made of Polyamide, roller bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
400 kg
 
Please click here!
WOO160x40-Ø20

Wheel made of heat resisting synthetic material, plain bearing

Wheel diameter
160 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
250 kg