Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
DIK100x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36 mm
Load capacity
80 kg
 
Please click here!
DIR100x30-Ø12

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
100 mm
Width of tyre
30 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
70 kg
 
Please click here!
DVR100x30-Ø12

Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing

Wheel diameter
100 mm
Width of tyre
30 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
70 kg
 
Please click here!
DYK100x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36 mm
Load capacity
80 kg
 
Please click here!
DYR100x30-Ø12

Wheel centre made of pressed steel, Tread: solid rubber, black, electric conductive, roller bearing

Wheel diameter
100 mm
Width of tyre
30 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
70 kg
 
Please click here!
ETP100x20-Ø20

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
100 mm
Width of tyre
20 mm
Axle hole
20 mm
Length of hub
14 mm
Load capacity
180 kg
 
Please click here!
ETP100x25-Ø20

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
100 mm
Width of tyre
25 mm
Axle hole
20 mm
Length of hub
14 mm
Load capacity
210 kg
 
Please click here!
ETP100x25-Ø25

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
100 mm
Width of tyre
25 mm
Axle hole
25 mm
Length of hub
12 mm
Load capacity
210 kg
 
Please click here!
ETP100x40-Ø20

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
40 mm
Load capacity
450 kg
 
Please click here!
ETP100x40-Ø25 NL40

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
25 mm
Length of hub
40 mm

Ø52x15 mm
Load capacity
500 kg
 
Please click here!
FTP100x40-Ø15 NL40

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
15 mm
Length of hub
40 mm
Load capacity
350 kg
 
Please click here!
FTP100x40-Ø20 NL50

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
20 mm
Length of hub
50 mm
Load capacity
350 kg
 
Please click here!
FTP100x50-Ø20 NL60

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
450 kg
 
Please click here!
IEP100x40-Ø8 NL45

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
8 mm
Length of hub
45 mm
Load capacity
200 kg
 
Please click here!
IEP100x40-Ø8 NL49

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
8 mm
Length of hub
49 mm
Load capacity
200 kg
 
Please click here!
ITP100x40-Ø12 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
32 mm
Load capacity
300 kg
 
Please click here!
ITP100x40-Ø12 NL32 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
32 mm
Load capacity
300 kg
 
Please click here!
ITP100x40-Ø12-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
40 mm
Load capacity
250 kg
 
Please click here!
ITP100x40-Ø15 NL40

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
15 mm
Length of hub
40 mm
 
Please click here!
ITP100x40-Ø15 NL40

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
15 mm
Length of hub
40 mm
Load capacity
300 kg
 
Please click here!
ITP100x40-Ø15 NL40 convex

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
12 mm
Length of hub
40 mm
Load capacity
300 kg
 
Please click here!
ITP100x40-Ø8 NL45

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
8 mm
Length of hub
45 mm
Load capacity
300 kg
 
Please click here!
ITP100x40-Ø8 NL49

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
40 mm
Axle hole
8 mm
Length of hub
49 mm
Load capacity
300 kg
 
Please click here!
ITP100x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
450 kg
 
Please click here!
ITP100x50-Ø20-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
350 kg
 
Please click here!
ITP100x50-Ø25

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
450 kg
 
Please click here!
ITP100x50-Ø25-SH80A

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
100 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
350 kg
 
Please click here!
PIR100x35-Ø12 NL44,4

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Wheel diameter
100 mm
Width of tyre
35 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
75 kg
 
Please click here!
PJO100x32-Ø12

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
34.9 mm
Load capacity
80 kg
 
Please click here!
PJO100x32-Ø12 NL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
80 kg
 
Please click here!
PJP100x32-Ø8

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36.5 mm
Load capacity
100 kg
 
Please click here!
PJP100x32-Ø8 NL45

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
45 mm
Load capacity
80 kg
 
Please click here!
PJR100x32-Ø12

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, roller bearing

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
34.9 mm
Load capacity
80 kg
 
Please click here!
PJR100x32-Ø12 NL44,4

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, roller bearing

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
80 kg
 
Please click here!
PNP100x30-Ø8

Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing

Wheel diameter
100 mm
Width of tyre
30 mm
Axle hole
8 mm
Length of hub
34 mm
Load capacity
60 kg
 
Please click here!
PVO100x35-Ø12

Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing

Wheel diameter
100 mm
Width of tyre
35 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
75 kg
 
Please click here!
PVR100x35-Ø12

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Wheel diameter
100 mm
Width of tyre
35 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
75 kg
 
Please click here!
RK.ETP100x30-Ø47x14

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Wheel diameter
100 mm
Width of tyre
30 mm

Ø47x14 mm
Load capacity
350 kg
 
Please click here!
RK.ETP100x35-Ø32x09

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.