Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3472PVR125P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing, plate fitting

Wheel diameter
125 mm
Width of tyre
37 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
161 mm
Load capacity
100 kg