Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3478UFP200P63-BH256

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
140 x 110 mm
Overall height
256 mm
Load capacity
300 kg