Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5229UAI050B10-11x20

Glide made of Polyamide, with Teflon base for hard floors

Wheel diameter
50 mm
Bolt with circlip
11 x 20 mm
Overall height
39 mm
 
Please click here!
A229POI050B10-11x20

Glide made of Polypropylene, for soft floors

Wheel diameter
50 mm
Bolt with circlip
11 x 20 mm
Overall height
33 mm
 
Please click here!
A229YOI050B10-11x20

Glide made of Polypropylene, electric conductive, for soft floors

Wheel diameter
50 mm
Bolt with circlip
11 x 20 mm
Overall height
33 mm