Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2976PJE075P54

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Stainless Steel balls.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
70 x 55 mm
Offset
28 mm
Overall height
103 mm
Load capacity
100 kg
 
Please click here!
2976PJH075P54

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Stainless Steel balls.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
70 x 55 mm
Offset
28 mm
Overall height
103 mm
Load capacity
100 kg
 
Please click here!
2976UAE075P54

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
70 x 55 mm
Offset
28 mm
Overall height
103 mm
Load capacity
100 kg
 
Please click here!
5976UAE075P54
AVIANA

Swivel castor with central lock, housing made of Polyamide, double ball bearing swivel head, upper ball race: balls made of stainless steel, lower ball race: balls of POM.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
70 x 55 mm
Offset
28 mm
Overall height
103 mm
Load capacity
100 kg
 
Please click here!
6976PJH075P54

Swivel castor with central lock, housing made of Aluminium, double ball bearing swivel head, upper ball race: balls made of stainless steel, lower ball race: balls of POM, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
70 x 55 mm
Offset
28 mm
Overall height
102 mm
Load capacity
100 kg
 
Please click here!
7976PJH075P54

Swivel castor with central lock, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Wheel diameter
75 mm
Width of tyre
25 mm
Size of plate
70 x 55 mm
Offset
28 mm
Overall height
101 mm
Load capacity
100 kg