Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing
ETX080x74-Ø12,5 NL76-Type D
EAN 4031582331714

Wheel centre made of steel, tread made of Polyurethane, casted, precision ball bearing, sealed

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
80 mm
Width of Tread
74 mm
Axle Hole Ø
12.5 mm
Hub length
76 mm
Hardness of tread
Shore A 92
Temperature
- 20 / + 60 Â°C