Versions
2D Drawing
|
|
9250STP250P65
EAN 4031582314038
Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.
Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
250 mm |
|
Width of Tread
|
100 mm |
|
Hardness of tread
|
Shore A 92 |
|
Size of Plate
|
200 x 160 mm |
|
Plate hole centres
|
160 x 120 mm |
|
Plate hole
|
15 mm |
|
Offset
|
75 mm |
|
Swivel Radius
|
200 mm |
|
Swivel Interference
|
400 mm |
|
Overall height
|
325 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12533 |
|
Weight
|
33.927 kg |
|
Dynamic Load capacity
|
2200 kg |
|
Static Load capacity
|
4400 kg |
|
|
|
|