2D Drawing
|
|
3478UFP200P63-BH256
EAN 4031582306934
Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
200 mm |
|
Width of Tread
|
46 mm |
|
Hardness of tread
|
Shore A 64 |
|
Size of Plate
|
140 x 110 mm |
|
Plate hole centres
|
105 x 80/75 mm |
|
Plate hole
|
11 mm |
|
Overall height
|
256 mm |
|
Temperature
|
- 20 / + 80 °C |
|
Standard
|
EN 12532 |
|
Weight
|
2.222 kg |
|
Dynamic Load capacity
|
300 kg |
|
Static Load capacity
|
600 kg |
|
|
|
|