2D Drawing
|
|
P41-38x38 / 8
EAN 4031582320268
plate fitting
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Size of Plate
|
38 x 38 mm |
|
Plate hole centres
|
27 x 27 mm |
|
Plate hole
|
4.4 mm |
|
Overall height
|
10 mm |
|
Weight
|
0.035 kg |
|
Dynamic Load capacity
|
40 kg |
|
Static Load capacity
|
80 kg |
|
|
|
|