Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing

AVIANA
5976UAE075P54
EAN 4031582324648

Swivel castor with central lock, housing made of Polyamide, double ball bearing swivel head, upper ball race: balls made of stainless steel, lower ball race: balls of POM.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing, plate fitting

Roll resistance 1 = hoher Rollwiderstand / 5 = niedriger Rollwiderstand
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
2.95 Inch
Width of Tread
0.98 Inch
Hardness of tread
Shore D 40
Size of Plate
2.76 x 2.17 Inch
Plate hole centres
2.24/2.01 x 1.61 Inch
Plate hole
0.22 Inch
Offset
1.10 Inch
Overall height
4.06 Inch
Temperature
- 4 / + 140 Â°F
Standard
EN 12530 
Weight
1.091 LBS
Dynamic Load capacity
220 LBS
Static Load capacity
440 LBS