2D Drawing
|
|
FVP360x85-Ø35
EAN 4031582319552
Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
360 mm |
|
Width of Tread
|
85 mm |
|
Axle Hole Ø
|
35 mm |
|
Hub length
|
90 mm |
|
Hardness of tread
|
Shore A 70 |
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12533 |
|
Weight
|
20.306 kg |
|
Dynamic Load capacity
|
1050 kg |
|
Static Load capacity
|
2100 kg |
|
|
|
|