Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing
POI038x20-Ø6
EAN 4031582320695

Wheel centre made of Polypropylene, plain bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
38 mm
Width of Tread
20 mm
Axle Hole Ø
6 mm
Hub length
21.5 mm
Hardness of tread
Shore D 65
Temperature
- 20 / + 60 Â°C
Standard
EN 12528 
Weight
0.01 kg
Dynamic Load capacity
35 kg
Static Load capacity
70 kg