Versions
2D Drawing
|
|
9958STP500P68
EAN 4031582317039
Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
500 mm |
|
Width of Tread
|
80 mm |
|
Hardness of tread
|
Shore A 92 |
|
Size of Plate
|
270 x 250 mm |
|
Plate hole centres
|
230 x 210 mm |
|
Plate hole
|
17 mm |
|
Overall height
|
610 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12533 |
|
Weight
|
97.5 kg |
|
Dynamic Load capacity
|
6000 kg |
|
Static Load capacity
|
12000 kg |
|
|
|
|