Versions

2D Drawing
|
|
LINEA 5940UAP100P30-11
EAN 4031582338706
Swivel castor, housing made of Polyamide, precision ball bearing in swivel head.
Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, bolt hole
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
82 mm |
|
Centre hole
|
11 mm |
|
Offset
|
32 mm |
|
Swivel Radius
|
88 mm |
|
Swivel Interference
|
176 mm |
|
Overall height
|
119 mm |
|
Temperature
|
- 40 / + 80 °C |
|
Standard
|
EN 12530 |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|
|