Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing
DPR400x100-Ø20 NL75 2PR
EAN 4031582317862

Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, rip profile

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
400 mm
Width of Tread
100 mm
Axle Hole Ø
20 mm
Hub length
75 mm
Hardness of tread
Shore A 55
Weight
2.33 kg
Dynamic Load capacity
250 kg
Static Load capacity
500 kg