Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
A229YOI050B10-11x20
EAN 4031582319613

Glide made of Polypropylene, electric conductive, for soft floors

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
50 mm
Metal stem with circlip
11 x 20 mm
Overall height
33 mm
Temperature
- 20 / + 60 Â°C
Weight
0.065 kg
Collar-Ø
50 mm