2D Drawing
|
|
1430POI038P60-46x38
EAN 4031582336672
Swivel castor, housing made of pressed steel, zinc-chromatised, single ball race swivel head, axle riveted.
Wheel centre made of Polypropylene, plain bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
38 mm |
|
Width of Tread
|
16 mm |
|
Hardness of tread
|
Shore D 65 |
|
Size of Plate
|
46 x 38 mm |
|
Plate hole centres
|
36 x 28 mm |
|
Plate hole
|
5.3 mm |
|
Offset
|
13 mm |
|
Swivel Radius
|
32 mm |
|
Swivel Interference
|
64 mm |
|
Overall height
|
50.5 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Weight
|
0.076 kg |
|
Dynamic Load capacity
|
25 kg |
|
Static Load capacity
|
50 kg |
|
|
|
|