Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
EEZ300x75-Ø220
EAN 4031582318364

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
300 mm
Width of Tread
75 mm
Axle Hole Ø
220 mm
Hardness of tread
Shore A 70
Temperature
- 20 / + 85 Â°C
Standard
EN 12533 
Weight
2.8 kg
Dynamic Load capacity
750 kg
Static Load capacity
1500 kg