Accessory - 3642ITP200P63

Please click here!
ITP200x50-Ø20 flat     

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 Kg