Accessory - 5976UAE075P54

Please click here!
UAE075x25-Ø8     

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing

Wheel diameter
75 mm
Width of tyre
25 mm
Axle hole
8 mm
Length of hub
28.4 mm
Load capacity
50 Kg