»New hospital bed castor LINEA

To increase the level of comfort and safety for patients, hospital beds should be as low as possible.

To meet this requirement, TENTE has developed the new twin wheel castor series LINEA. It combines an elegant design, clear lines and high-grade materials with a presently unique overall height which is only a few millimetres above the wheel diameter.

Thus, a 150 mm castor has an overall height of only 155 mm. This provides smooth running properties of a 150 mm castor with fitting dimensions of conventional 125 mm twin wheel castors.

Another important advantage is the extremely easy swivelling thanks to two precision ball bearings in the swivel head. The maintenance-free central lock engages with the toothed interior of the wheel rim.

Aesthetics are becoming ever more important in the design of hospital furniture. The significance of the aesthetic design should not be underestimated. Medical devices, particularly hospital beds, should provide a feeling of safety to the patient. Therefore, the aesthetic design was given special emphasis. The result is a streamlined castor with a harmonious aesthetic design. The smooth surfaces prevent dirt pick-up and are easy to clean. The colour of the castor can be adapted to the adjoining components and the bedframes.

A transparent, non-rotating cover offers space in the centre of the wheel for a company logo or signs for electrical conductivity or washability. International Patents applied for.

Technical Information:

Made from high grade synthetic materials, two precision ball bearings in the swivel head.

Wheel centre: Polyamide
Tread: Polyurethane,
precision ball bearing
washable version with sealed precision ball bearing available.

The twin wheel castors are available as:

5940: Swivel Castor
5944: Swivel Castor with total- or directional lock
5946: Swivel Castor with total lock

Wheelsize: 150 mm

Load capacity 150 kg each.